IESNA:LM-63-2002
[TEST]P944449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30857
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4111.9 3791.6 3499.7 3227.8 3005.9 2910.9 2905.9 2955.9 3089.3 3372.9
3815 4332.1 4915.9 5556.5 6093.6 6579 7029.4 7528.2 7935.2 8372.3
8911.1 9266.4 9528.3 9865.2 10349 11329.8 12796.1 14642.7 16165.7 15963.9
13096.4 7022.8 2290.3 972.5 380.3 125.1 0
4111.9 3815 3524.7 3249.5 3027.6 2917.5 2919.2 2965.9 3097.7 3377.9
3811.6 4307.1 4892.6 5541.5 6080.3 6572.4 7012.8 7484.8 7910.2 8348.9
8877.7 9286.4 9568.3 9808.5 10309 11229.8 12624.3 14472.6 16102.3 15925.5
13344.9 7416.4 2634 1012.5 425.4 151.8 0
4111.9 3825 3546.4 3282.9 3062.7 2937.6 2920.9 2950.9 3052.7 3267.8
3636.5 4131.9 4704.1 5316.3 5893.5 6412.2 6845.9 7243 7661.7 8138.7
8669.2 9241.4 9708.4 10070.4 10512.5 11261.4 12464.2 14275.7 16337.5 17164.9
15264.9 9910.3 3950.1 1764.9 779 278.6 0
4111.9 3820 3566.4 3319.5 3104.4 2979.3 2942.6 2964.2 3034.3 3192.8
3491.4 3915.1 4420.5 4972.7 5539.8 6133.7 6699.2 7174.6 7621.6 8110.4
8704.2 9298.1 9838.5 10324 10887.8 11593.4 12694.4 14492.6 17230 19924
19875.6 14674.4 7471.5 3528.1 1631.4 558.8 0
4111.9 3845 3614.8 3401.3 3206.1 3067.7 3016 3026 3079.3 3196.1
3408 3733.2 4168.6 4635.7 5127.8 5708.3 6383.9 7089.5 7713.4 8358.9
8982.8 9678.4 10412.4 11109.6 11890.3 12874.5 14260.7 16302.5 19563.7 23673.9
25150.2 19633.7 12757.7 6547.4 2835.8 882.4 0
4111.9 3841.7 3629.8 3416.3 3224.5 3079.3 3021 3034.3 3086 3199.4
3389.6 3706.6 4125.2 4585.6 5066.1 5633.2 6315.5 7032.8 7690 8365.6
9007.8 9701.8 10435.7 11171.4 11988.7 13004.6 14389.2 16404.2 19567 23585.5
25138.5 19929 12702.7 6445.6 2774.1 850.7 0
4111.9 3876.7 3684.9 3508 3341.2 3207.8 3139.4 3127.7 3177.8 3279.5
3443 3694.9 4015.2 4400.5 4877.6 5421.4 6128.7 6921 7786.8 8707.6
9633.4 10544.2 11403.2 12239 13123.1 14120.6 15246.6 16636.1 18417.7 20104.1
19071.6 13408.3 5746.7 1829.9 660.6 161.8 0
4111.9 3920.1 3768.3 3638.2 3514.7 3406.3 3336.2 3302.9 3324.6 3413
3556.4 3743.3 3990.1 4333.8 4802.5 5396.4 6107 6924.3 7811.8 8715.9
9576.6 10399 11181.4 11935.4 12614.3 13206.5 13671.9 13933.8 13716.9 12075.5
7676.7 2685.7 1054.2 605.5 300.3 103.4 0
4111.9 3980.1 3878.4 3791.6 3714.9 3639.8 3593.1 3578.1 3593.1 3651.5
3749.9 3890 4098.6 4418.8 4845.9 5388 6043.6 6784.2 7539.9 8277.2
8956.1 9628.4 10185.5 10679.3 11041.3 11221.4 11154.7 10629.2 9189.6 6190.4
2560.6 1099.3 752.3 528.8 338.6 146.8 0
4111.9 4038.5 3990.1 3955.1 3921.7 3896.7 3891.7 3913.4 3958.4 4040.2
4148.6 4292.1 4487.2 4782.5 5161.1 5659.9 6273.8 6966 7691.7 8445.7
9211.3 9967 10667.6 11271.5 11750.2 11937 11575.1 10180.5 7217.9 3256.2
1349.5 864.1 612.2 418.7 273.6 125.1 0
4111.9 4123.6 4130.3 4148.6 4168.6 4198.6 4243.7 4320.4 4425.5 4559
4730.8 4941 5232.9 5639.9 6172 6817.6 7548.2 8322.2 9126.3 9932
10731 11515 12252.3 12757.7 12856.2 12329 10929.5 8455.7 4892.6 1833.3
947.5 655.6 453.7 280.2 166.8 60.1 0
4111.9 4146.9 4177 4227 4270.4 4322.1 4392.1 4477.2 4595.7 4739.1
4910.9 5134.5 5429.7 5818.4 6288.8 6837.6 7439.8 8070.3 8724.2 9364.8
9977 10584.2 11099.6 11393.2 11266.5 10567.5 9159.6 6986.1 3981.8 1509.6
805.7 548.8 380.3 228.5 125.1 35 0
4111.9 4173.6 4235.3 4302.1 4375.5 4438.9 4525.6 4624 4727.4 4865.9
5019.4 5192.8 5418 5699.9 6028.6 6397.2 6799.2 7212.9 7636.6 8037
8412.3 8715.9 8872.7 8745.9 8232.1 7253 5900.1 4273.7 2427.1 1114.3
678.9 480.4 340.3 221.9 131.8 45 0
4111.9 4205.3 4313.7 4425.5 4522.3 4597.3 4679.1 4742.5 4790.8 4837.5
4870.9 4895.9 4919.3 4930.9 4912.6 4830.9 4680.7 4498.9 4320.4 4058.5
3629.8 3081 2552.2 2111.8 1751.5 1466.3 1244.4 1070.9 924.1 799
672.3 562.2 457.1 342 218.5 80.1 0
4111.9 4252 4390.5 4525.6 4617.3 4677.4 4709.1 4720.8 4695.7 4652.4
4589 4495.6 4343.8 4146.9 3900.1 3626.5 3359.6 3104.4 2852.5 2598.9
2342 2108.5 1908.3 1711.5 1539.7 1389.5 1264.4 1156 1050.9 945.8
822.4 703.9 567.2 423.7 248.5 98.4 0
4111.9 4292.1 4465.5 4589 4665.7 4690.7 4675.7 4649 4587.3 4498.9
4353.8 4126.9 3866.7 3618.1 3426.3 3267.8 3091 2887.5 2679 2483.8
2325.4 2240.3 2116.8 1946.7 1784.9 1638.1 1489.6 1344.5 1216.1 1092.6
950.8 795.7 615.5 435.4 253.6 121.8 0
4111.9 4325.4 4510.6 4625.7 4667.4 4654 4629 4572.3 4470.5 4312.1
4101.9 3878.4 3676.5 3499.7 3331.2 3166.1 2990.9 2805.8 2644 2522.2
2485.5 2475.5 2390.4 2250.3 2098.5 1943.4 1756.5 1573 1402.9 1259.4
1119.3 964.2 810.7 625.5 437 226.9 0
4111.9 4360.5 4550.6 4652.4 4660.7 4625.7 4580.6 4493.9 4337.1 4145.3
3973.5 3831.7 3679.9 3503 3306.2 3112.7 2910.9 2720.7 2545.5 2445.5
2412.1 2368.7 2317 2228.6 2075.1 1921.7 1788.2 1664.8 1569.7 1464.6
1332.8 1192.7 1040.9 862.4 675.6 402 0
4111.9 4382.1 4570.6 4645.7 4637.4 4585.6 4515.6 4395.5 4217 4056.9
3945.1 3836.7 3701.5 3526.4 3312.9 3067.7 2825.8 2597.3 2397.1 2308.7
2215.3 2151.9 2076.8 1916.7 1758.2 1636.4 1534.7 1461.3 1402.9 1311.1
1221.1 1084.3 930.8 780.7 603.9 358.6 0
4111.9 4390.5 4589 4652.4 4625.7 4570.6 4482.2 4327.1 4153.6 4025.2
3930.1 3831.7 3704.9 3543.1 3317.9 3041 2735.7 2462.1 2250.3 2145.2
2028.4 1923.3 1774.9 1598.1 1462.9 1359.5 1277.8 1209.4 1136 1050.9
987.5 855.7 697.3 570.5 438.7 220.2 0
4111.9 4415.5 4602.3 4655.7 4627.4 4564 4455.5 4298.7 4125.2 4005.1
3915.1 3806.6 3688.2 3514.7 3291.2 3016 2702.3 2393.7 2163.5 2008.4
1853.3 1739.8 1579.7 1447.9 1321.1 1222.7 1144.3 1082.6 1030.9 972.5
1027.6 852.4 650.6 497.1 368.7 153.5 0
4111.9 4413.8 4605.7 4660.7 4630.7 4560.6 4463.9 4300.4 4121.9 4008.5
3915.1 3811.6 3696.5 3528.1 3309.5 3032.6 2717.4 2402.1 2156.9 1993.4
1838.3 1719.8 1563 1427.9 1301.1 1201 1122.6 1062.6 1017.6 959.2
1060.9 785.7 622.2 500.4 372 153.5 0
